Compact controller CECC

Electric or pneumatic drives: CECC for simple control of small tasks

  • Individual device or integratable via CoDeSys V3
  • Simple programming and navigation to IEC 61131-3 standard
  • Hybrid: control electric and pneumatic drives and connect valve terminals directly with CANopen master and integrated IO-Link
  • Communication: easy to integrate into systems as server and client via Modbus TCP
  • USB interface

More about

IO-Link

 
Technical data CECC-LK CECC-D CECC-S
Inputs/outputs
 
  • Galvanically isolated
  • 12 digital I, 8 digital O, 24 V DC
  • 0.5 A
  • 2 fast-acting digital I
  • RTC
     
200 kHz (200 kHz)
Interfaces
  • USB
  • CANopen
  • 4x IO-Link master
  • 1x IO-Link device
  • USB
  • CANopen
  • USB
  • CANopen
  • 1x IO-Link master
  • 1x IO-Link device
  • 2 serial RS 232
  • 1 serial RS 485 or RS 422