Compact cylinder ADN-PPS to ISO 21287

With pneumatic end-position cushioning

Adjustment no longer required: end-position cushioning PPS adapts to changing loads and speed - for greater process reliability and performance

  • Reduces end-position impact and vibrations in the system

  • High cycle times possible

  • Perfect for OEMs: no unintentional readjustment

  • Up to 50% shorter than the standard cylinder ISO 15552 – with the same stroke!

  • 1:1 interchangeable with ADN-P


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Self-adjusting pneumatic end-position cushioning PPS for compact cylinder ADN

Technical data
Diameter [mm] 32, 40, 50, 63, 80
Stroke length [mm] 500
Force [N] 415 ... 3,016
Double-acting
Position sensing
Female thread
Male thread