Valve terminal MPA-ASI: expansion

New version per Spec. 3.0 can be used in A/B operation

  • Twice as many I/O on one master - reduces channel price by up to 50%
  • Compact modular valve terminal for installing binary sensors and actuators
  • Variant Spec. 3.0 with address range 1A – 31A and 1B – 31B
  • All the advantages of MPA: pressure zones, vertical stacking, diagnostics
  • Cable socket NEFU-X2: adapted AS-interface flat cable to M12 plug

Description

Pneumatic performance:

  • 2 to 8 modular valve positions
  • All valve functions
  • Several pressure zones
  • Two flow sizes can be mixed
  • Regulators and pressure gauges for precision pressure per valve position

Electrical performance:

  • Compact - integrated inputs
  • Connection technology selectable
  • Selectable power supplies "yellow or black"
  • 4 I/O or 8 I/O as double slave
  • 350 mA per input

AS-interface performance:

  • Bus and auxiliary power supply looped through via 2x M12
  • Diagnostics per slave
  • Watchdog

Applications:

  • Special purpose machines
  • Applications with modification options
  • Tight installation conditions
  • Ideal for energy chains or moist environments: bus connection via M12 round cable

 

MPA-ASI in the catalogue

Cable socket NEFU-X2 in the catalogue

More about

AS-interface