Pitch slide module DHMP/DHMB

Perfect for fast picking, spreading and separation of small parts

Light and compact, for tight installation spaces and short strokes - replaces complex in-house solutions.

  • Min. 10 million cycles without guide backlash
  • Linearity and parallelism approx. 1/100 mm
  • DHMB: basic slide version
  • DHMP: with additional Z stroke

 

Full flexibility - versatile configurations:

  • Length of the guide rail
  • Number of function units
  • Drive variants of the scissor mechanism: pneumatic or electrical
  • Variants of function units: gripper or vacuum elements

 

Further product information on DHMP/ DHMB

Loading the player ...

Innovative handling and test solutions

The unique pitch slide module enables several products to be repositioned in a new grid quickly, efficiently and simultaneously.

It includes a vision system for low-cost quality inspection at the point of action.


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Type Basic module DHMB DHMP with Z stroke
Size 16 16

Ball bearing guide

Linearity < 0.05 mm

Parallelism < 0.03 mm

Recirculating ball bearing guide Recirculating ball bearing guide and ball bearing cage guide for the Z stroke
Stroke [± 0.1 mm] - 5
Feed force at 6 bar [N] - 14
Height [mm] 11.9 ± 0.05
Width [mm] 15.9 ± 0.05
Max. effective load [kg] </= 0.03
Length of the traversing rail [max. mm] 400
No. of units 2 ... 10