Electric toothed belt axis ELGA-TB-G

Handling axis with simple, integrated plain-bearing guide and high feed forces

Flexible motor connection at both the right and left-hand axis end is possible - as is subsequent conversion

Compatible with all stepper motors and servo motors

 

 

Benefits:

  • Complete range of axes: ELGA-TB-G rounds off the EGC variants with recirculating ball bearing guide 
  • High speeds up to 5 m/s at high acceleration of up to 50 m/s2
  • Ready-to-install and tested axis with high feed force
  • Simple and safe design with positioning drives
  • Fast and easy commissioning thanks to the Festo Configuration Tool FCT

 

Application

  • Replacement for own designs with toothed belt if customers have their own guiding system
  • Applications with low guidance: e.g. for simple transport or positioning tasks

Sizing software

With PositioningDrives

Size electric drives, engines and gear units

 
IF product design award 2011
 
reddot honorable mention 2011
 
Technical data
Size 70 80 120
Max. working stroke [mm] 8,500
Max. speed [m/s] 5
Max. acceleration [m/s2] 50
Repetition accuracy [mm] ±0.1
Max. total feed force Fx [N] 350 800 1,300
Forces Fy [N] 80 200 380
Fz [N] 400 800 1,600
Torques Mx [Nm] 5 10 20
My [Nm] 30 60 120
Mz [Nm] 10 20 40