Servo-controlled solenoid valve VZWP

Controls even high pressures at large nominal sizes

Thanks to sealing pistons instead of a diaphragm

  • For gaseous and liquid media flows to max. 22 mm²/s viscosity
  • Brass valves with selectable NBR and fluoro elastomer seals
  • N/C function closes solenoid valve on loss of power
  • For an open media circuit with a differential pressure of at least 0.5 bar
Technical data
Function 2/2-way valves, N/C
Design Pilot actuated piston poppet valve
Mounting position Ideally with coil on top
Connecting thread G threads and NPT threads
Valve housing material Brass
Seat sealing material NBR, fluoro elastomer
Sizes 1/2" ... 1"
Operating pressure [bar] 0.5 ... 40
Process valve nominal pressure PN 40
Differential pressure [bar] 0.5
Temperature of media [°C] -10 ... +80
Nominal operating voltage 24 V DC, 110 V AC, 230 V AC