Pressure regulators for compressed air preparation: Standard regulators, precision pressure regulators, electronically controlled pressure regulators and regulator manifolds
Pressure regulators
D series, metal design
| Type | Pneumatic connection | Flow rate [l/min] |
Pressure range [bar] |
Max. hysteresis [bar] |
Description |
|---|---|---|---|---|---|
Pressure regulator LR/LRS |
M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4,G1 QS4, QS6 |
120 ... 12.500 | 0,5 ... 7 0,5 ... 12 |
0,2 ... 0,4 |
|
Pressure regulatorLRB/LRBS |
G1/4, G3/8 | 1.600 ... 3.800 | 0,5 ... 7 0,5 ... 12 |
0,2 |
|
| G1/4, G3/8, G1/2 | 1.600 ... 3.800 | 0,5 ... 7 0,5 ... 12 |
0,2 |
Pressure regulator combinations LRB-K/LRBS-K in the catalogue |
D series, polymer design
MS series