Orientation detection and quality inspection

Compact vision systems and Checkbox

Intelligent cameras for precision positioning of axes, identification of type, 2-D quality inspection as well as position and angular position recognition of moving and stationary parts

Systems and components for visual type identification, position and quality inspection of small parts being fed into modern automatic assembly and production machines

Checkbox

Type Component Ø
[mm]
Number of
type memories
Exposure time
[µs]
Encoder
connection
Counting function Description
CHB checkbox
Checkbox CHB
0.5 ... 80  Max. 48 72 ... 8,192
136 ... 8,192
To RS 485 specification +
Except Identbox
  • Variants: Identbox, Countbox, Sortbox
  • Teach-in
  • Protection class IP54

Checkbox CHB in the catalogue

Checkbox Compact
CHB-C
Checkbox Compact CHB-C
0.5 ... 45 Max. 16 128 ... 1,024 To RS 485 specification +
Except Classic
  • Variants: Classic, PLC, Plus, Flex
  • Defined interfaces
  • Teach-in
  • Customised integration

Checkbox Compact CHB-C in the catalogue

+ Standard, i.e. always available