Position sensors

Position transmitters for sensing the position of pneumatic cylinders in a defined range

Type Design Position measuring range Analogue output Electrical
connection
Description

Position transmitter SMAT-8E
Position transmitter SMAT-8E

 

 

For T-slot

48 ... 52 mm

0 ... 10 V
0 ... 20 mA

Plug, M8x1, 4-pin

SMAT-8M:

Cable 0.3 m long with M8 plug 4-pin

  • Measuring method: Magnetic
  • Operating voltage range: 15 ... 30 V DC
  • Integrated out of range sensor
  • LED display
  • Repetition accuracy 0.1 mm
  • Certification: c UL us-listed (OL), C tick

Position transmitter SMAT in the catalogue

Position transmitter SMAT-8M

Position transmitter SMAT-8M by Festo

For T-slot <=40 mm 0 ... 10 V

Cable 0.3 m long with M8 plug 4-pin

  •  Measuring method: Magnetic
  • Operating voltage range: 15 ... 30 V DC
  • Integrated out of range sensor
  • LED display
  • Repetition accuracy 0.1 mm
  • Certification: c UL us-listed (OL), C tick

Position transmitter SMAT in the catalogue