Electro-mechanical drives
| Type | Size | Nominal stroke [mm] |
Repetition accuracy [mm] |
Max. feed force [N] |
Description |
|---|---|---|---|---|---|
|
Guided drive DFME-LAS
|
32, 40 | 100, 200, 320, 400 | ±0,02 | 141, 202 |
|
|
Short-stroke cylinder ADNE-LAS |
32, 40 | 15 ... 45 | ±0,5 |
15, 26, 30, 51 (for 48 V) 8, 13, 16, 28 (for 24 V) |
Short-stroke cylinder ADNE-LAS in the catalogue
|
|
Mini slide EGSL |
35, 45, 55, 75 | 50 ... 300 | ±0,015 | 75 ... 450 |
|
|
Toothed belt axis ELGG |
35 ... 55 | 50 ... 1,200 | ±0,1 | 50, 100, 350 |
|
|
Linear drive ELGL-LAS
|
30, 64, 120 | 1 ... 1,750 | ±0,01 | 56 ... 475 |
|
|
Toothed belt axis ELGR |
35 ... 55 | 50 ... 1,500 | ±0,1 | 50 ... 350 |
|
|
Cantilever axis EGSA
|
50, 60 | 100 ... 300 | ±0,01 | 100 ... 200 |
|
|
Toothed belt axis EGC |
EGC-BS: 70, 80, 120, 185 EGC-TB: 50, 70, 80, 120, 185
|
EGC-BS: 50 ... 3,000 EGC-TB: 50 ... 8,500
|
EGC-BS: ±0,02 EGC-TB: ±0,1
|
EGC-BS: 300 ... 3,000 EGC-TB: 50 ... 2,500
|
|
|
Electrical slide |
EGSK: 15, 20, 26, 33, 46 EGSP: 20, 26, 33, 46
|
25 ... 840 | ±0,004 ... 0,01 |
EGSK: 19 ... 392 EGSP: 69 ... 460
|
|
|
New: DNCE-LAS with linear motor |
32 ... 63 DNCE-LAS: 32, 40 |
1 ... 800 DNCE-LAS: 100 ... 400 |
±0.02 ... 0.07 DNCE-LAS: ±0.02 |
300 ... 1,625 DNCE-LAS: 93,7 ... 202 |
|
|
Toothed belt axis DGE-ZR |
8 ... 63 | 1 ... 4,500 | ± 0.08 ... 0.1 | 15 ... 1,500 |
|
Toothed belt axis DGE-ZR-KF |
8 ... 63 | 1 ... 4,500 | ± 0.08 ... 0.1 | 15 ... 1,500 |
|
Toothed belt axis DGE-ZR-HD |
18, 25, 40 | 1 ... 4,000 | ± 0.08 ... 0.1 | 60 ... 610 |
|
|
Toothed belt axis DGE-ZR-RF |
25, 40, 63 | 1 ... 5,000 | ± 0.1 | 260 ... 1,500 |
|
Cantilever axis DGEA-ZR-KF |
18, 25, 40 | 1 ... 1,000 | ± 0.05 | 230 ... 1,000 |
|
Spindle axis DGE-SP |
18 ... 63 | 1 ... 1,500 | ± 0.02 | 140 ... 1,600 |
|
Spindle axis DGE-SP-KF |
18 ... 63 | 1 ... 2,000 | ± 0.02 | 140 ... 1,600 |
|
Spindle axis DGE-SP-HD |
18, 25, 40 | 1 ... 1,500 | ± 0.02 | 140 ... 600 |
|
Positioning servo axis DMES-GF |
18 ... 63 | 1 ... 1,800 | ± 0.05 | 240 ... 3,000 |
|
Positioning servo axis DMES-KF |
18 ... 63 | 1 ... 1,800 | ± 0.05 | 240 ... 3,000 |
|
Mini slide SLTE |
10, 16 | 80, 150 | ± 0.05 ± 0.055 | 10, 30 |
|
Rotary modules
| Type | Size | Max. drive torque (Nm] |
Max. drive input speed (1/min] |
Rotation angle | Description |
|---|---|---|---|---|---|
|
Rotary module ERMB
|
20, 25, 32 | 0,7 ... 8,5 | 900 ... 1,350 | endless |
|
Electric handling module
| Type | Size |
Max. drive torque [Nm] |
Max. drive input speed [1/min] |
Rotation angle | Description |
|---|---|---|---|---|---|
|
Rotary/lifting module EHMB
|
20, 25, 32 |
0,7 ... 6,7 |
900 ... 1,350 | endless |
|




















