Pressure transmitter SPTE
Pressure transmitter SPTE
The SPTE pressure transmitter converts pressure values into electrical signals in pneumatic systems.
The SPTE is the first range to be offered in three carefully coordinated assembly concepts. Each module features an individual and space-saving mounting system – an unprecedented benefit in the field of pneumatic pressure sensors. The SPTE is also just 10mm wide and can be mounted closely together in rows. It is therefore used especially in small compact systems in the electronic light assembly industry. Particular importance was attached to the harmonious design of the basic modular concept in which the pressure transmitter itself is always the same.
Toothed-belt axis ELGA
Toothed-belt axis ELGA
The electrically driven ELGA toothed-belt axis is used in handling technology to enable linear movements with great force and speed.
The new axes from Festo boast long service lives, as the robust toothed belt and inner guide unit are protected from dirt by a steel band. The electric motor can be placed in four different positions. The design concept harmonises with the existing linear axis range and focuses on ease-of-use for the customer, e.g. service-friendly toothed belt replacement.
Bus node CTEU
Bus node CTEU
In automation technology, the CTEU bus node ensures communication between the control system and field equipment, e.g. exchanging data with a valve terminal.
The universal concept of the CTEU is unique in the world of field-bus technology. As an independent unit it can be used for all Festo valve terminals – as a stand-alone or integrated solution. It is therefore particularly interesting for widespread application in cost-oriented automation markets. For more convenient handling, the various interfaces have been reduced to a single connecting plug. The designers also succeeded in clearly structuring the layout of all LEDs and switching elements.
Hand slide valve VBOW
Hand slide valve VBOW
The VBOW hand slide valve is primarily used in pneumatic systems to pressurise and vent system parts.
It saves energy as its non-overlapping construction principle means that no air can escape from the system when pressurising or venting. With its easy-to-clean, robust metal housing, it can also be used in a wide variety of applications. The slide valve has been designed entirely according to ergonomic aspects: the blue ring marks the operating area and ensures fatigue-free back-and-forth motion.
Click fitting NPKK
Click fitting NPKK
Connections like the NPKK click fitting are used in industrial automation to connect tubing to the pneumatic system.
For the first time, this fitting enables the connection of both tubes and rigid pipes. Its non-corroding polymer construction makes it attractive for all sectors and applications, from medical technology to car body construction. The closed design is easy to clean and focuses on ease of operation: the tube is inserted from the front into the opened fitting and firmly secured by pushing the blue sleeve with just two fingers until it audibly clicks into position.
Equipment set TP 1011
In the field of education and training, the TP 1011 equipment set makes it easy to set up experiments to teach electrical engineering and electronics, as well as digital and control technology.
Fed by a power supply unit, the patch panel enables learners to create even complex circuits quickly and easily using the individual connection components. The connection components themselves are equipped with safety technology and designed according to didactic aspects: the printed circuit symbol, for example, corresponds to the component actually used on the circuit board, which can be seen through the transparent window.