BionicOpter – Inspired by dragonfly flight

With the BionicOpter, Festo has technically mastered the highly complex flight characteristics of the dragonfly. Just like its model in nature, this ultralight flying object can fly in all directions, hover in mid-air and glide without beating its wings.

Loading the player ...

 

Thirteen degrees of freedom for unique flight manoeuvres

In addition to control of the shared flapping frequency and twisting of the individual wings, each of the four wings also features an amplitude controller. The tilt of the wings determines the direction of thrust. Amplitude control allows the intensity of the thrust to be regulated. When combined, the remote-controlled dragonfly can assume almost any position in space.

 

Highly integrated lightweight design

This unique way of flying is made possible by the lightweight construction and the integration of functions: components such as sensors, actuators and mechanical components as well as open- and closed-loop control systems are installed in a very tight space and adapted to one another.

 

With the remote-controlled dragonfly, Festo demonstrates wireless real-time communication, a continuous exchange of information, as well as the ability to combine different sensor evaluations and identify complex events and critical states.

Loading the player ...

Animation BionicOpter


Inspired by nature: the complex wing-flapping principle of the dragonfly ...

 

Inspired by nature: the complex wing-flapping principle of the dragonfly ...


... technically achieved for the first time with the BionicOpter from Festo

 

... technically achieved for the first time with the BionicOpter from Festo


Free movement: even the most complex flight manoeuvres ...

 

Free movement: even the most complex flight manoeuvres ...


… can be performed easily and intuitively

 

… can be performed easily and intuitively


Ultralight construction: minimal weight ...

 

Ultralight construction: minimal weight ...


... despite a variety of components and functions

 

... despite a variety of components and functions