Bionic Learning Network – Projects in 2009

Hanover Fair 2009

Autonomous, flexible, adaptive and self-regulating processes are becoming increasingly important in automation. In the Bionic Learning Network, nature points the way and provides the impetus for some surprising applications – with maximum performance yet minimum energy consumption.

 


 

Autonomous flying in a sea of air

Autonomous flying through a defined air space monitored by ultrasound transmission stations. Agile and easily manoeuvrable with a 3D structure which utilises the Fin Ray Effect® at the front and back.

 

AirPenguin


Autonomous navigation

Autonomous manoeuvring – in tight spaces and even backwards. The 3D sonar system enables collective behaviour – similar to that of dolphins – through communication with the environment.

 

AquaPenguin


Architecture moving in real time

Interaction with the observer: the seven wall elements transform the behaviour of people standing at the wall into motion, light and music in real time.

 

Interactive Wall



Bonic Learning Network 2009

AquaPenguin

Film "Bionic Learning Network 2009"