Electric rotary drive module ERMB

Rotary module used as front unit with any rotation angle up to 360°

Freely positionable for rotation with loads of up to 15 kg
Also suitable for use as a small, stationary, numerically controlled rotary table

The benefits to you:

  • Position sensing/reference switch with inductive sensors SIEN-M8
  • Defining non-operational zones with sensing module
  • Large hollow shaft diameter for cabling and air feeds
  • Free definition of the acceleration and speed profile during rotation: protects the mechanical components when the end position is approached and minimises vibration in the system
  • Fast and flexible installation: mounting interfaces on all sides
  • Reduced load on moving units thanks to the compact design and use of aluminium
  • Fast project planning and design: compatible with the DGE and DGC in Festo's mechatronic multi-axis modular system, and standardised adapters and interfaces for linear axes and grippers   

 

Product animation electric rotary drive module ERMB

 

 

IF Design Award 2008
 
Reddot 2008
 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer