Rotary/lifting module EHMB

Freely positionable unit for linear and rotary movements with independent axes

Linear motion: optionally, pneumatic with DNC or electric with DNCE

The benefits to you:

  • One complete unit for a combined and configurable rotary and lifting movement
  • Modular drive concept for linear motion
  • Easy, convenient and safe thanks to hollow shaft with large internal diameter for installing supply cables and tubing
  • Very short positioning times thanks to high dynamics for rotation: e.g. 0.25 s for swivelling 1kg load by 180°
Technical data
Size 20 25 32
Max. stroke [mm] 200 200 200
Max. effective load [kg] 3 5 8(*)
Max. torque [Nm] 3.15 8.8

20

 

Max. force [N] 480 480 750
Diameter of hollow shaft [mm] 14 21 21

(*) vertical up to 15 kg, with symmetrical and centred effective load