Electric toothed belt axis ELGR

For easy automation tasks with a long service life of 5,000 km

Benefits:

  • Cost-optimised design combined with long service life
  • Motor can be mounted at any position for every installation
  • Open motor interface suitable for mounting of various motors
  • Variants available with long slide or with up to 2 additional slides for high loads and improved guide performance
  • Complete kit for easy and space-saving end-position sensing

 

Use

Range of applications:

  • Pick & place tasks and transportation of small loads (< 15 kg) with low requirements for repetition accuracy and process forces
  • Centring packages on conveyor belts with slides running in opposite directions
  • Positioning packages on conveyor belts
  • Activating safety doors in processing machines
  • Pusher function on conveyor belts

 

Applications:

  • Semiconductor industry
  • Electronics industry
  • Light assembly industry
  • Engineering industry
  • Mounting small parts
  • Optical industry
  • Precision mechanics
  • Laboratory automation
  • Industrial packing machines

 

Downloads

Short product information ELGR

 

Planning tool for electric drives:

Selection and dimensioning of electric axis motor and gearing made easy

Download PositioningDrives

Size
(= width of axis profile)/guide type
35/KF 35/GF 45/KF 45/GF 55/KF 55/GF
Stroke [mm] 50 ... 500 50 ... 1.000 50 ... 1.500
Max. feed force 50 100 350
Fmax [N]            
Max. speed vmax [m/s] 3 1 3 1 3 1
3M1x [Nm] 15 3 35 7 80 16
My [Nm] 20 4 40 8 85 17
Mz [Nm] 20 4 40 8 85 17
Accuracy +/-0,1