Dynamic and fast with improved rigidity - as toothed belt drive or spindle drive
New:
auxiliary module for connection to a central lubrication system – by means of individual connection on three sides or for customer-specific connections
Generally without stroke reduction
The benefits to you:
- New aluminium profiles with exterior guide: increased rigidity and improved efficiency thanks to downsizing (smaller size for the same load)
- Guide closer to the load: smaller lever arms for high maximum load and torque
- Motor connection on both sides (right/left) and both ends of the toothed belt axis: motor position can be changed at any time
Animation of electric linear axis EGC
Further details:
- Synergy between the electric and pneumatic linear axes: identical interfaces to the DGC
- Compatible with DGE and DGC in Festo's mechatronic multi-axis modular system
- Axis range: covering the entire spectrum from single axes to complete solutions with motor and motor controller as well as complete handling systems
Downloads:
| Product data | Toothed belt axis EGC-TB-KF | Spindle axis EGC-BS-KF |
|---|---|---|
| Axis | Electric linear axis with toothed belt drive | Electric linear axis with spindle drive |
| Size | 50 / 70 / 80 / 120 / 185 | 70 / 80 / 120 / 185 |
| Stroke [mm] | max. 8.500 | 50 ... 3.000 |
| Max. feed force [N] | 50 ... 2.500 | 300 ... 3.000 |
| Torques My/Mz [Nm] | 10 ... 1.820 | 51 ... 1.820 |
| Torques Mx [Nm] | 3,5 ... 529 | 16 ... 529 |
| Speed [m/s] | 3 5 | 0,5 ... 2 |
