Linear motor axis ELGL-LAS with air bearing

Accuracy and linearity with high dynamics

Benefits:

  • Very precise positioning and excellent linearity thanks to the air bearing
  • Minimum positioning stroke of carriage of < 1mm for exact positioning
  • Integrated holding brake function due to magnetic preloading of the air bearing
  • Vertical applications possible without accessories
  • Multiple carriages possible on one axis
  • No friction in the guide components - lubrication not necessary: maintenance-free and wear-free
  • Air bearing prevent the build up of dirt as opposed to conventional bearings

 

Use:

  • Electronics, semiconductor and photovoltaics industry, measuring technology
  • Scanner applications, medical technology, production of fibre optics
  • Handling of small and very small parts, e.g. clockmaking
  • Woodworking industry: as transport axis in dusty environments

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Size ELGL-LM- 30-S 64-S 64-M 120-S 120-M 120-L
Stroke [mm] 1,000 2,000 2,000 2,000 2,000 2,000
Acceleration [m/s² ] 24 46 46 58 58 46
Speed [m/s] 1,5 3 4 3 4 4
Thrust
Continuous force [N]
Peak force [N]

44
50

112
121

164
189

220
254

 

280
357


349
463
Repetition accuracy [mm] ±0,01 ±0,01 ±0,01 ±0,01 ±0,01 ±0,01