Electric guided axis with linear motor
DFME-LAS

Highly dynamic complete system with guide for small loads

Guided axis with linear motor DFME-LAS and motor controller SFC-LACI

Benefits:

  • Guided version of the electric linear motor cylinder DNCE-LAS with maximum acceleration for optimum dynamics and minimal positioning times
  • Ready-to-use axis with all required components including guide - Festo plug and work® for very easy logistics and installation
  • Free adjustment of speed, force and position with motor controller SFC-LACI
  • Different actuation using I/O coupling or fieldbus
  • Long service life and maintenance-free operation of cylinder thanks to internal plain bearing guide with integrated grease reserve for minimum maintenance costs

 

Use

Applications with stringent requirements for acceleration and dynamic positioning of small loads:
 
Used in:

  • Electronics industry
  • Light assembly industry
  • Small parts assembly
  • Packaging technology
  • Handling technology

 

Size 32 40
Stroke [mm] 100, 200, 320 100, 200, 320, 400
Peak force Fx [N] Up to 141 Up to 202
Nominal force Fx [N] Up to 34 Up to 55
Repetition accuracy [mm] ±0,02