Position transmitter SMAT-8M
Proximity switch with analogue output

The first position transmitter designed as a proximity sensor

Sensing range up to 40 mm

Benefits:

  • Direct connection to the control system through a standardised analogue interface
  • Simple and safe mounting – using an internal hexagon screw – on nearly all Festo cylinders with T-slot, as with the Festo proximity sensor
  • Installation in the smallest of spaces thanks to its compact design
  • No need for complex special solutions using external potentiometers
  • Integrated out of range sensor: notification via analogue signal and LED

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

SMAT-8M-U-E-0,3-M8D
Power supply 15 ... 30 V
Measuring principle contactless, magnetic
Measuring range up to 40 mm, depending on drive
Reproducibility [mm] ±0,1 mm, on grippers ±0,025 mm
Output 0 ... 10 V
Connection Cable 0.3 m long with M8 plug 4-pin
Protection class IP65 and 68
Certifications UL, C-Tick