New: low-price variant with one switching output 1 P also indicates when the vacuum level is reached
Monitoring of set evacuation and ejection times for each cycle
The benefits to you:
- The vacuum pressure can be read from the LCD display
- Ejector pulse for rapid, precise and safe placement of the workpiece
- No pressure drop thanks to integrated non-return valve
- Configurable - different functions can be selected, depending on the application
- Easy to use: all control elements on one side
- Space-optimised: all functions integrated in a single unit
Application
Automotive industry: body shop, assembly and production
Downloads
| Vacuum generators Type |
W mm |
H mm |
L1 mm |
|---|---|---|---|
| OVEM-05 | 20.5 | 90 | 160 |
| OVEM-07 | 20.5 | 90 | 164 |
| OVEM-10 | 20.5 | 90 | 164 |
| OVEM-14 | 20.5 | 90 | 194 |
| Designation | Vacuum generator OVEM |
|---|---|
| Operating medium | Dry, filtered (40 µm), unlubricated compressed air |
| Operating pressure [bar] | 2 ... 8 |
| Ambient temperature [°C] | 0 ... +50 |
| Nominal size of laval nozzle [mm] | 0.45/0.7/0.95/1.4 |
| 2 types |
High vacuum: 93% High suction rate |
| Operating voltage [V] | 24 DC |
| Switching outputs |
6 switching outputs: 2x PNP, 2x NPN 1x PNP, 1x NPN (step 1d) 1x PNP + U, 1x PNP + I 1x NPN + U, 1x NPN + I |
| Electrical connection | M12 plug (5-pin) |
| Protection class | IP65 |