Valve terminals: the automation platform
of the 21st century

Loading the player ...

Big trend: function integration on valve terminals

Function integration means increased productivity and reduced installation

  • Electrical components: up to 512 digital/analogue I/O, temperature and pressure sensors
  • Pneumatics: up to 128 valves
  • Proportional pneumatics: up to eight pressure regulators on the bus
  • Servopneumatics: positioning and soft stop for up to eight axes
  • Motion control: electrical drives, synchronous/asynchronous/2.5 D interpolation
  • Safety engineering: press valves, special valves and start-up pressurisation
 

More than 20 fieldbus and Ethernet protocols:

PROFIBUS and PROFINET

DeviceNet and Ethernet/IP

CANopen, Modbus TCP and EtherCAT

AS-interface

Simple diagnostics and visualisation

e.g. via FDT/DTM (Profibus)
or OPC server (Ethernet)

More on fieldbus/Ethernet

 

Microsite for CPX - Industrial Automation Platform

Click here for product animation

 

Reduce costs effectively

"Valve terminals are an effective way to reduce your total cost of ownership in practice – thanks to electric and pneumatic function integration. Now, in addition to this, motion control is also integrated. The result is reduced system costs by up to 20%, and in some cases by as much as 60%"

Examples:

  • 20% reduction in system costs, thanks to a single order and the large reduction in the number of single parts
  • 60% less time spent on assembly, leading to a shorter time to market

 

 

 

 

Shorter commissioning times thanks to Festo Plug & Work ©: Easier parameterisation due to uniform interfaces and minimised sources of error via complete integration.

 

Enhanced machine performance means up to ...

  • 30% shorter cycle times thanks to Smart Soft Stop
  • 50% reduction in air consumption and
  • 30% shorter cycle times thanks to subordinate, decentralised installation concepts

 

All in all, reduced total cost of ownership (TCO)

 

 

Function

Time exposure 

conventional [min]

Time exposure 

integrated [min]

Regulator MS-Series 10 1
Pressure sensor SDE1 10 1
Proportional-pressure regulator VPPM 10 1
Emergency-stop 5 5
Valve terminal small 5 5
Time before / after 40 13

 

The table proves that 65% of the time needed for installation can be saved through consequent integration.