Proximity sensor SMT-/SME-8M

Ihr neuer Näherungsschalterbaukasten SMT/ SME-8M von Festo
This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Your new proximity sensor module

Suitable for 48 drives, including round cylinders!

You can choose any cable length, cable quality and connection type from the modular cable system NEBU, thus providing maximum efficiency.

The benefits to you

  • Mount the sensor in the slot from above. The sensor fits flush in the slot.
  • Switching point mark on the housing
  • Easy to attach with 1.5 mm standard internal hex

 

 

Simple installation and safe use in the animation

SMT/SME-8M Modules for reed and
non-contacting proximity sensors
Switching output 2-wire N/O contact
3-wire N/O contact
3-wire PNP N/O contact
3-wire NPN N/O contact
3-wire PNP N/C contact
2-wire PNP N/O contact
Operating voltage 24V DC
Cable quality Standard cable
Energy chain cable
Robot cable
Cable length Reed: 0.2 m - 10 m
Non-contacting: 0.2m - 30m
Connection technology M8 rotatable thread
M8 snap collar
M12
open end
Cable sheath Polyurethane (standard, energy chain, robot)
Properties of standard cable High oil resistance, very good reverse bending properties
Properties of energy chain cable High oil resistance, very good reverse bending properties, suitable for use with energy chains, halogen-free
Properties of robot cable High oil resistance, very good bending and torsion properties, suitable for use with energy chains, halogen-free
Reed switch SME with built-in protective circuit for increased service life
SMT - non-contacting Short circuit protection, reverse polarity protection, overload protection
Protection classes IP65 and IP68
Reproducibility ± 0.1mm
Certification UL