CPX hood CAFC

Cost savings of up to 70% thanks to control cabinet replacement and reduced installation costs

For valve terminals MPA and CPX

The benefits to you:

  • Use with CPX hood as additional protection
  • Space-saving due to small dimensions - 50% smaller than control cabinet
  • No construction work: easy to order the right hood for your valve terminal
  • No cable through-feeds; instead, tubes and cables are connected directly via wall through-feed.
  • Alternative to the pneumatic multiple connector plate on modular valve terminals

 

CAFC

Target application: replace control cabinets with CPX/MPA + hood

Application: machine construction

  • Packaging machines: cosmetics, non-food, pharmaceuticals, final packaging
  • Assembly machines and special purpose machines

Valve terminals can be installed at process level.

Mode of operation:

1- CPX/MPA valve terminal, IP65 version

2 - Mounting rail

3 - Cable guide, backwall: provided by the customer

 

Convenient access to the valve terminal:

Electric cable: M12 plug

Pneumatic tubing: quick connectors

 

 

CAFC 

 

The hood is attached in the stand-by position.


Position of the hood when accessing the valve terminal.

 

 

 

 CAFC

 

The hood in closed position.

 

To close it firmly, the hood is secured with 2 socket head screws.

The screws are also used for "special closure" in accordance with the standard for applications in ATEX zones.

 CAFC

 

Downloads

Short product information on CPX terminal/CPI system