Swivel module DSM-T

With tandem vanes for twice the torque – durable with more than 10 million cycles

The benefits to you:

  • Increased reliability and heavier loads thanks to higher torque when rotating
  • Maximum precision thanks to adjustable cushioning with fixed stop
  • Best repetition accuracy over the entire service life
  • Flexible and easy adaptation to the application thanks to infinite adjustment of the swivel angle up to max. 270°
  • Compact, safe and low-cost: sensing with different proximity sensors, easy to mount

 

DSM-T-B

Double the torque thanks to tandem vanes

 

 

Technical data
Size 12 16 25 32 40 63
Torque at 6 bar [Nm] 2.5 5 10 20 40 80
Torque per bar [Nm] 0.4 0.82 1.66 3.33 6.66 13.33
Max. swivel angle [°] P 270
P1 246 240
CC 238 246 240
Maximum permissible mass moment of inertia, unrestricted [x10-4 kgm²] P 0.35 0.7 1.1 1.1 2.4 20
P1 1.05 2.1 3.3 5.1 7.2 60
CC 7 12 16 21 40 160
Repetition accuracy [°] P 1
P1 0.1
CC 0.1

Cushioning:

P = elastomer cushioning

P1 = adjustable elastomer cushioning

CC = hydraulic shock absorber