Standard grippers
Economical gripping for all standard applications
Parallel gripper DHPS
Gripper with load-bearing T-slot guide
- High gripping force at a small size
- Total opening stroke max. 25 mm
Three-point gripper DHDS
Grippers with T-slot guide
- High gripping force with compact dimensions
- Gripping diameter max. 50 mm
Radial gripper DHRS
- Lateral support of the gripper jaws even at high torque load
- Total opening angle 180°
Angle gripper DHWS
Optimised gripper jaw support
- Movement as slotted guide system
- Total opening angle 40°
Radial gripper HGRC and angle gripper HGWC
Compact and powerful design in three sizes with three opening angles
- Economical thanks to optimal price/performance ratio
- Constant gripping force due to rack and pinion design
Sturdy and sealed grippers
Precise and forceful gripping even under the toughest of conditions
Parallel gripper HGPT-B / HGPT-B-F
High torque resistance and long service life thanks to sturdy and precise T-slot guide
- Total gripping force up to 6,300 N with the high-force variant HGPT-F
- Reliable operation in harsh environments thanks to sealing air
Sealed parallel gripper HGPD
Sturdy design with complete seal for high torque load
- Trouble-free operation in rough environments with dust and fluids
- Optimal space/force ratio and forced gripper jaw movement
Long-stroke gripper HGPL
Double-acting gripper with extra long T-slot guide
- Parallel and opposing drive pistons move the gripper jaws directly and without loss of force
- Faster processes due to adjustable opening stroke
More about long-stroke gripper HGPL
Long-stroke gripper HGPL in the catalogue
Three-point gripper HGDT / HGDT-F
High torque resistance and long service life
- Total gripping force up to 4,500 N with the high-force variant HGDT-F
- Gripping force backup ensures safety in the event of loss of compressed air
Sealed three-point gripper HGDD
Sturdy design with complete seal for high torque load
- Trouble-free operation in rough environments
- Synchronous movement of gripper jaws thanks to forced guidance
Radial gripper HGRT
Precise and reliable even at high torque load due to long gripper fingers
- Long service life: approx. 10 million switching cycles
- Total opening angle freely adjustable (max. 180°)
Flexible grippers
Gripping solutions for special requirements
Bellows grippers DHEB
Gentle and reliable internal gripping
- Gentle gripping and bellows material prevent scratching of workpieces
- Leak testing possible at the same time as the gripping process
Electric parallel gripper HGPLE
Variable positioning and speed control
- Variable speed, force and stroke
- Reduced gripping times due to "pre-holding position"
Adaptive gripper DHDG
Bionic gripping solution with minimum dead weight
- Gripper fingers with Fin Ray Effect® for safe holding of irregularly shaped workpieces
- Minimum pressure on gripped surface for sensitive gripping