Motors and controllers

Servo motors EMMS-AS, stepper motors EMMS-ST and servo motors MTR-DCI with adapted motor controllers


Type Size
Gear output
speed
[1/min]
Gear output
torque
[Nm]
Description

Motor unit
MTR-DCI
Motor unit MTR-DCI

32, 42, 52, 62 481 ... 502 0.15 ... 11.66
  • DC motor with encoder
  • Integrated controller
  • Parameterisation interface RS232
  • Control panel with display
  • I/O interface, Fieldbus interface
  • Variants: Gear reduction ratio: 7:1, 14:1, 22:1

Motor unit MTR-DCI in the catalogue

 

 

Type Size
Stepper angle
(full step)
Holding torque
(motor)
[Nm]
Description

Stepper motor MTRE-ST

MTRE-ST

42 1.8 ±5% 0.34
  • Variants: with brake, with gear unit

Stepper motor MTRE-ST in the catalogue

Stepper motor
EMMS-ST
Stepper motor EMMS-ST

42, 57, 87 1.8 ±5% Holding torque
0.5 ...
Type 42: 0.5
    57-S: 0.8
   57-M: 1.4
   87-S: 205
   87-M: 5.9
    87-L: 9.3
  • Variants: terminal box, rotatable push-in L-connector, with encoder, with brake

Stepper motor EMMS-ST in the catalogue

 

  

Type Size
Nominal speed
[1/min]
Nominal
torque
[Nm]
Description

Servo motor
EMMS-AS
Servo motor EMMS-AS

40, 55, 70, 100, 140 2,000 ... 10,300 0.2 ... 20
  • Digital absolute displacement encoder, single turn or multi-turn
  • Variants: with encoder, with brake

Servo motor EMMS-AS in the catalogue