Electronic catalogue

Elektronischer Katalog

Highlights Online Catalogue

  • New Product Finders
  • New Recommended Accessories

 

Overview of catalogue updates

Start the Online Catalogue

 


highlights catalogue DVD 2011

Highlights catalogue DVD 2013

The DVD contains all new features and products which came also into the Online catalogue during the year 2012. 

 

Overview of all highlights

 


FluidDRAW®

With this update, the connection between the catalogue and FluidDRAW® is updated and supplemented with new functions.

To continue to be able to use the link to the Festo product catalogue, download the update from

 

www.fluiddraw.de

 


 

CAD: proportional 2D drawings in the new catalogue

The 2D drawings are derived from the 3D volume models.
First create the 3D model of the desired product using the circle button or the “2D/3D CAD” button.
Use the “2D derivation” function to create a scale drawing in six views and export it.