Pneumatic fittings system - tubing
- Which minimum bending radius must be adhered to when using a tube in an energy chain?
- Which protective conduit MKV goes with which plug connector KSV?
- To what pressure can the plastic pipe PQ-PA be pressurised?
- Which compressed air tubing is appropriate for vacuums?
- Does Festo manufacture hoses made of PTFE?
- What is the temperature limit for using hoses?
- Does Festo also provide a transparent tubing?
Pneumatic fittings system - fittings
- Can Festo fittings and tubing be used for water?
- What's the difference between a parallel thread and a tapered thread?
- How large is the pitch of the push-in fitting QSM with an M7 thread?
- What are the dimensions of G threads?
- What is the leakage rate of a QS-... push-in fitting?
- With what torque can fittings be tightened?
- What is the maximum permissible length of fitting threads?
- What is the temperature limit for using fittings?
- Is the PTFE coating available as a spare part for QS fittings with R threads?
- How often can a QS-...-R... fitting be inserted and removed without damaging the seal?
Pneumatic fittings system - tubing
- Which minimum bending radius must be adhered to when using a tube in an energy chain?
-
Tubes made from polyurethane (type PUN-.../ PUN-H-…/ PEN-...) are especially well suited to use in energy chains. For the minimum bending radius, the following rule of thumb applies: 10 x tubing outside diameter.
- Which protective conduit MKV goes with which plug connector KSV?
-
Multi-plug Protective conduit KSV-5 MKV-PG-21 KSV6-7 MKV-PG-29 KSV-8 MKV-PG-29 KSV6-12 MKV-PG-36 KSV-16-B MKV-PG-36 KSV6-22 MKV-PG-48 KSV-32-B MKV-PG-48 - To what pressure can the plastic pipe PQ-PA be pressurised?
-
Temperature range PQ-PA-12x1.5
PQ-PA-15x1.5
PQ-PA-18x2
PQ-PA-22x2PQ-PA-28x2.5 -25° C to 23° C 15 bar 10 bar -25° C to 30° C 14 bar 9 bar -25° C to 40° C 12 bar 9 bar -25° C to 50° C 10 bar 8 bar -25° C to 60° C 9 bar 8 bar -25° C to 70° C 8 bar 7 bar -25° C to 75° C 7 bar 7 bar - Which compressed air tubing is appropriate for vacuums?
-
All compressed air tubing which is explicitly marked as such in the catalogue.
- Does Festo manufacture hoses made of PTFE?
-
The Festo range includes a temperature and chemical-resistant hose made of perfluoroalkoxy (type designation PFAN). This hose is resistant to many acids and lyes, and can be used in a temperature range of -20°C to +150°C.
- What is the temperature limit for using hoses?
- The permitted temperature for tubing depends on the pressure. In general, the following applies: the higher the pressure, the lower the permitted temperature. The tubing PFAN-… is permitted for temperatures up to 150° C.
- Does Festo also provide a transparent tubing?
- The PUN-H-...-NT (colour "natural") is clear and therefore highly transparent. Other tubing in "natural" colour (e.g. PLN-...-NT) has more of a cloudy appearance.
Pneumatic fittings system - fittings
- Can Festo fittings and tubing be used for water?
-
The products (fittings/tubing series) listed below can be considered resistant to the medium of water based on tests, provided the specified parameters are adhered to:
Fittings series: CK, QS-F, QS *), CRQS, QS-V0
Tube series: PLN, PUN-H, PUN-V0, PAN-V0, PFAN
Adherence to the parameters (pressure and temperature) set out below is absolutely essential; at the same time, note that these parameters/usage conditions differ from the generally applicable pneumatic technical data for these components:
- Pressure range: 1 bar to 6 bar
- Temperature range: 1°C to 50°C
- Medium: Normal tap water with no harmful additives
- Pressure peaks must be within the specified pressure range.
*) G thread fittings from the QS series only with the use of OL sealing rings
The permitted leakage of 0.18l/h is a maximum value for push/pull fittings, which can occur under very unfavourable conditions. In contrast to use with air, a slight water leak can lead to consequential damage in case of a fault. As a result, Festo provides no guarantee of any kind, including for slight leaks. We strongly recommend that any installation undergoes a leak test before commissioning. To ensure that leaks are prevented as permanently as possible, even with fluctuating temperatures, the specified tightening torques must also be adhered to.
- What's the difference between a parallel thread and a tapered thread?
-
Fittings with parallel threads (G) are sealed off by a sealing ring between the screw fitting and the component. The connecting surfaces are usually flat machined for this purpose. Screw fittings with tapered threads (R) create a seal thanks to their slightly wedged shape, assisted by sealing tape or previously applied sealing material.
- How large is the pitch of the push-in fitting QSM with an M7 thread?
-
The pitch of a QSM-M7 fitting is 1mm (M7x1).
- What are the dimensions of G threads?
-
Thread
designationDiameter
inchesOutside
diameter
mmNut
diameter
mmTap hole
diameter
mmTurns per
inchG 1/8" 1/8 9.73 8.85 8.80 28 G 1/4" 1/4 13.16 11.89 11.80 19 G 3/8" 3/8 16.66 15.39 15.25 19 G 1/2" 1/2 20.95 19.17 19.00 14 G 3/4" 3/4 26.44 24.66 24.50 14 G 1" 1 33.25 30.93 30.75 11 G 1 1/4" 1 1/4 41.91 35.59 39.25 11 G 1 1/2" 1 1/2 47.80 45.48 45.25 11 G 2" 2 59.61 57.29 57.00 11 - What is the leakage rate of a QS-... push-in fitting?
- The permissible initial leakage for a QS-... push-in fitting is 0.18 l/h per sealed connection.
- With what torque can fittings be tightened?
-
Fitting Max. torque
NmQSM-M3-... 0.7 QSM-M5-... 1.5 QSM-M7-... 2.0 QS(M)-1/8-... with R-thread 7.0 QS-1/4-... with R-thread 12.0 QS-3/8-... with R-thread 22.0 QS-1/2-... with R-thread 28.0 QS(M)-1/8-... with G-thread 10.0 QS-1/4-... with G-thread 15.0 QS-3/8-... with G-thread 25.0 QS-1/2-... with G-thread 40.0 CN/CK-M5-... with seal type OK-... 2.4 CN/CK-1/8-... with seal type OK-... 5.0 CN/CK-1/4-... with seal type OK-... 12.0 CN/CK-3/8-... with seal type OK-... 15.0 CN/CK-1/2-... with seal type OK-... 18.0 CN/CK-M5-... with seal type OL-... 2.0 CN/CK-1/8-... with seal type OL-... 4.0 CN/CK-1/4-... with seal type OL-... 11.0 CN/CK-3/8-... with seal type OL-... 40.0 CN/CK-1/2-... with seal type OL-... 50.0 - What is the maximum permissible length of fitting threads?
-
The part of the fitting that can be screwed into a valve (for example) may not exceed a maximum length. If you use Festo fittings, the length is guaranteed to be correct.

Thread diameter C max mm M3 3.3 M5 4.3 M7 5.8 G 1/8 6.5 G 1/4 8.0 G 3/8 9.0 G 1/2 10.5 G 3/4 12.0 G 1 13.0 - What is the temperature limit for using fittings?
- Standard fittings may be used for temperatures up to +80° C. QS-F-... fittings are suitable for temperatures up to 150° C.
- Is the PTFE coating available as a spare part for QS fittings with R threads?
- Festo does not offer this coating as a spare part for this fitting.
- How often can a QS-...-R... fitting be inserted and removed without damaging the seal?
- QS-...fittings with conic R threads have a self-sealing PTFE coating, which enables the fitting to be re-used up to five times without additional sealing components.