EPLAN macros

Help in planning and product selection

Design and document circuit diagrams quickly and easily: with the CPX macro library - for use within the E-CAD software applications EPLAN 5 and EPLAN Electric P8. The components and modules of the electrical terminal CPX are available in about 700 macros on a CD-ROM in both German and English.

 

 Since March we are able as well to offer EPLAN P8 data via online product catalogue for following (electrical) products: CACR, CAMC, CMMD, CMMP, CMMS, EMMS, FBS, NEBM und SFC.

 

Please click on the following links to get further information.

How to download and use single EPLAN macros

How to download and use EPLAN macro packages

EPLAN electric

CPX macros for EPLAN

The EPLAN project with all macros is available for you to download in PDF format.

 

EPLAN project, CPX macros (approx. 3,500 KB)

 

CD with CPX macros for creating circuit diagram in the catalogue

 

 

EPLAN fluid

Pneumatic circuit diagrams

Eplan and Festo work together in the creation of pneumatic circuit diagrams: the EPLAN Fluid engineering tool is linked to the Festo xDKI catalogue on DVD. This import function can be used to transfer all the data and pneumatic circuit symbols for Festo products relevant to parts lists.

 

The new platform incorporates all CAx solutions from Eplan Software & Service. EPLAN Electric P8 is also built on this platform. The direct, unrestricted linkage to fluid engineering – to EPLAN Fluid, to be exact (previously fluidPLAN) – forms a perfect union between hardware and fluid engineering. The same database and object orientation permit online links between the different document types. Changes made in one place are immediately available for all relevant functions, no matter whether in electrical or fluid engineering.

 

  

EPLAN© Software

EPLAN 5 from version 5.60, and convertible with standard functionality in EPLAN Electric P8 from version 1.8.5

 

Available languages

German and English DE/EN

(language-dependent specifications in DXF files: DE)

(language-dependent specifications in DXF files: EN)

 

System requirements

Operating system: Windows98, Windows NT or higher.

The prerequisite is that a CAD/E-CAD system is already installed.

  • The computer's hardware depends on the CAD/E-CAD software. DXF files can be used with any CAD software.
  • The EPLAN macros can be used with any system featuring an executable installation of EPLAN 5.60 or higher.

 

Product information

The CD-ROM contains additional technical data on the respective products.