Proportional-pressure regulator VPPM

VPPM proportional pressure regulator

The right parameters at all times – simply choose from 3 presets at the push of a button

The benefits to you:

  • Inline or flanged version, current controlled, voltage controlled, fieldbus/Ethernet communication via CPX terminal
  • Operator convenience: 3 presents for optimal adaptation to different volumes – with no programming work
  • Cascade regulator: improved dynamic response, maximum precision and optimum small signal characteristics
  • Two-stage control circuit with multi-sensor control: integrated sensors for optimum control results and characteristics
  • Process reliability: constant pressure under changing temperatures thanks to temperature compensation
  • Modular system: the correct valve for every application
Technical data
Valve functions 3/2-way proportional pressure regulator
Flow rate per valve [l/min] min. 1,400, 10 bar
min. 900, 6 bar
min. 380, 2 bar
Pressure range [bar] 0 ... 2, 0 ... 6, 0 ... 10
Switching methods NPN or PNP
Pneumatic connection G1/8 or NPT
Layout In-line (1/8“) or flange (NW6)
Electrical interface M12 plug, 8-pin
Diagnostic function Actual value
Setpoint value
Upper/lower limit value reached
3 presets quick, universal, precise
Display / operation VPPM-LED: Regulator presets can be selected with pushbuttons
VPPM-LCD: many editing functions
Connecting line Pre-assembled Y connecting cable, M12 8-pin to 2x M12 5-pin
for connecting directly to analogue in/outputs (CPX) in IP65/IP67