One proximity sensor for all drives
SMT-8M-A:
Perfect for all drives with T-slot
Unique on the market
Reliable positional feedback on electric drives?
The first inductive proximity sensor for T-slots:
SIES-8M
New applications for you
The first one designed as a proximity sensor: analogue position transmitter
SMAT-8M for T-slot
The alternative to the displacement encoder:
SMAT-8E records piston positions up to 50 mm
Starting point at 1%
High flow rate: SFAM
The basis for more energy efficiency - as an individual device or combined with the service units of the MS series
More about the SFAM