Vacuum generator OVEM

Condition monitoring increases process reliability and prevents machine stoppages

Monitoring of set evacuation and ejection times for each cycle with prompt automatic error message

 

The benefits to you:

  • Level of vacuum can be read during operation using LCD display - numerically or as a bar graph
  • Ejector pulse for rapid, precise and safe placement of the workpiece
  • Configurable - different functions can be selected
  • Easy to use: all control elements on one side
  • Almost maintenance free - open shock absorber and filter with inspection window
  • Space-saving: all functions integrated in a single unit

 

Product animation OVEM

 

 

 

Venturi

Type

B
mm
H
mm
L1
mm
OVEM-05 20,5 91 160
OVEM-07 20,5 91 164
OVEM-10 20,5 91 164
OVEM-14 20,5 91 194

 

Designation Venturi OVEM
Média air comprimé sec, filtré à 40 µm, non lubrifié
Pression de fonctionnement [bar] 2 ... 6 (optimale de 4 à 6)
Température [°C] 0 ... + 50
Taille nominale de la buse Laval [mm] 0,45 / 0,7 / 0,95/ 1,4
Mx. de vide 90%
Tension d'alimentation [V] 24 DC
Sorties

6 sorties de commutation :

2x PNP, 2xNPN
1x PNP + U, 1x PNP + I
1x NPN + U, 1x NPN + I

Connexion électrique Connection M12 (5 broches)
Etat en position arrêt NO/NC
Classe de protection IP65