Fittings

Suitable fittings for all Festo tubing

Quick Star push-in fittings

Type Design Diameter
[mm]
Connection
D1
Pressure
[bar]
T
[°C]
Tubing Description

Quick Star NPQP

NPQP 

Straight
L-shape
T-shape
Y-shape 
4, 6, 8, 10, 12  R1/8, R1/4, R3/8, R1/2
polypropylene thread 
-0.95 ... +10  -20 ... +80 

PFAN,

PLN 

  • Alternative to stainless steel fittings
  • Resistant to many chemicals and acids
  • Suitable for clean room applications

Quick Star NPQP in the catalogue 

Quick Star QSM, Mini

Fitting QSM Mini

Straight
L-shape
T-shape
X-shape
Y-shape
3, 4, 6 M3, M5, M7, M6x0,75, M8x0,75, R1/8, G1/8 -0.95 ... +14 -10 ... +80 PUN, PUN-H
  • Wide range of variants
  • Hydrolysis resistant

Quick Star QSM, Mini in the catalogue

Quick Star QS, Standard

Fitting Quick Star QS 

Straight
L-shape
T-shape
X-shape
Y-shape
4 ... 16 R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8 -0.95 ... +14 -10 ... +80 PUN, PUN-H, PAN
  • Wide range of variants
  • Hydrolysis resistant

Quick Star QS, Standard in the catalogue

Push-in fitting QS-B

Push-in fitting QS-B

Straight
L-shape
T-shape
X-shape
Y-shape
4 ... 16 M3, M5, M7,
R1/8, R1/4, R3/8, R1/2
-0.95 ... +10 0 ... 60 PEN, PUN-E
  • Economical core functions

Push-in fitting QS-B in the catalogue

Push-in fitting NPQF

Push-in fitting NPQF 

Straight
L-shape
T-shape
Y-shape
4 ... 14 M5, M7,
G1/8, G1/4, G3/8, G1/2
-0.95 ... + 16 0 ... 150 PFAN, PUN-H, PUN-CM, PAN-R, PUNV0(-C) 
  • Nickel plated brass
  • Approved for the food industry
  • Resistant to welding spatter
  • Resistant to cleaning agents

Push-in fitting NPQF in the catalogue

Push-in fitting QS-V0

Push-in fitting QS-V0

Straight
L-shape
T-shape
Y-shape
4 ... 12 R1/8, R1/4, R3/8, R1/2 -0.95 ... +10 0 ... 60 PAN-V0
  • With protective cap
  • Flame retardant

Push-in fitting QS-V0 in the catalogue

Push-in fitting CRQS

Push-in fitting CRQS

Straight
L-shape
T-shape
Y-shape
4 ... 16 M5,
R1/8, R1/4, R3/8, R1/2
-0.95 ... +10 0 ... 150 PFAN
  • Stainless steel

Push-in fitting CRQS in the catalogue

 

Barbed fittings

Type Design Versions Tubing I.D.
[mm]
Connection D1 Description
CN
CN
Straight
L-shape
T-shape
  • Barbed fittings
  • Barbed bulkhead fittings
  • Tubing connectors with barbed fittings
  • Barbed T-connectors
2, 3, 4, 6 M3, M5, G1/8, G1/4, G3/8
  • Barbed hose fitting
  • Variants: Stainless steel series

CN in the catalogue

Quick connector CK
Quick connector CK
Straight
L-shape
T-shape
  • Quick connectors
  • Bulkhead quick connector
3 ... 13 M5, G1/8, G3/8, G1/4, G1/2
  • Union nut
  • Variants: metal, polymer

Quick connector CK in the catalogue

 

Threaded fittings

Type Design Version Connection D1 Connection D2 Description
Threaded fitting NPFC
Threaded fitting NPFC
Straight
L-shape
T-shape
Y-shape
X-shape
  • Double nipple
  • Sleeve
  • Reducing sleeve
  • Reducing nipple
  • Extension
  • L-, T-, Y-, X-fitting
M5, G1/8, G1/4, G3/8, G1/2, G3/4, G1
R1/8, R1/4, R3/8, R1/2, R3/4, R1
G1/8, G1/4, G3/8, G1/2, G1
  • Material: nickel-plated brass

Threaded fitting NPFC in the catalogue

Threaded fittings B/D/E/ESK
Threaded fittings B/D/E/ESK
Straight

  • Blanking plug
  • Reducing nipple
  • Double nipple
  • Female bulkhead connector
  • Sleeve
  • Reducing sleeve
M3, M5, M7
G1/8, G1/4, G3/8, G1/2, G3/4
M5, M7
G1/8, G1/4, G3/8, G3/4,  G1/2
R1/8, R1/4, R3/8, R1/2
  • Variants: brass, aluminium, steel

Threaded fittings B/D/E/ESK in the catalogue