ソレノイドバルブ / マスタバルブ

Type Function Actuation Width
[mm]
Flow rate
[l/min]
Pneumatic connection Voltage Description

Fast-switching valve MHJ

MHJ

 

2/2 Electric 9 50 ... 100

QS-4, 

Sub-base

12 ... 53 V DC
  • Service life > 2 billion switching cycles
  • Switching times up to 1,000 Hz
  • Very good reproducibility
  • Use: fast sorting with air jet function

Fast-switching valve MHJ in the catalogue

Solenoid valve VOFC

VOFC

New!

3/2 Electric 51 600

G1/4

Namur 1/4

24 V DC
  • Sturdy and very corrosion resistant thanks to tough enamel surface
  • Lower power consumption
  • Controlled from fieldbuses
  • Global explosion protection for zone 1 (ATEX, Nepsi, IEC)

Solenoid valve VOFC in the catalogue

Miniature valve MH1

MH1


2/2
3/2
Electric 10 10 … 14 M3 5, 12, 24 V DC
  • Response times down to 4 ms
  • Semi in-line valve
  • Sub-base valve
  • Sub-bases
  • Manifold rails

Miniature valve MH1 in the catalogue

Fast-switching valve MH2, MH3, MH4

MH2

3/2
5/2
Electric 10 100 … 400 M5, M7, 2 mm, QS-4
Plug connector 6, 8 mm
5, 12, 24 V DC
  • Response times down to 2 ms
  • In-line valve
  • Semi in-line valve
  • Sub-base valve
  • Suitable for vacuum
  • Sub-bases
  • Manifold rails

Fast-switching valve MH2, MH3, MH4 in the catalogue

Solenoid valve VOVG
VOVG

3/2
5/2
Electric 10, 12 200 M5, plug connector 3, 4, 6 mm 5, 12, 24 V DC
  • In-line valve
  • Semi in-line valve
  • Sub-base valve
  • 2-fold ... 10-fold manifold rails
  • With internal or external pilot air

Solenoid valve VOVG in the catalogue

Clean Design solenoid valve CDVI 5.0

CDVI

2x3/2
5/2
5/3
Electric 18 300 … 650 G1/8, plug connector 6 mm 24 V DC
  • Sub-base valve
  • Connection via cable end
  • Signal status display with LED
  • Sub-bases

Clean Design solenoid valve CDVI 5.0 in the catalogue