|
Type
|
Function
|
Actuation
|
Width
[mm]
|
Flow rate
[l/min]
|
Pneumatic connection
|
Voltage
|
Description
|
Solenoid valve VMPA

|
2/2
2x3/2
5/2
5/3
|
Electric
|
10, 20
|
230 ... 360
|
M7, QS-4, QS-6
|
24 V DC
|
-
Sub-base valve
-
Central plug M8
-
Signal status display with LED
-
Integrated current reduction
Solenoid valve VMPA in the catalogue
|
Midi valve
|
3/2
5/2
5/3
|
Electric
Pneumatic
|
18
|
200 ... 700
|
G1/8, 5 mm
|
24 V DC,
110, 230 V AC
|
-
Semi in-line valve
-
Sub-base valve
-
Sub-bases
-
Manifold rails
-
Manifold sub-bases for manifold assembly
Midi valve in the catalogue
|
Compact Performance CPE solenoid valve
|
3/2
5/2
5/3
|
Electric
|
10 … 24
|
180 ... 3,200
|
M5, M7, G1/8, G1/4, G3/8
Plug connector
4, 6, 8, 10, 12 mm
|
24 V DC
110, 230 V AC
|
-
In-line valves
-
2-fold ... 10-fold manifold blocks
-
Manifold sub-bases
Compact Performance CPE solenoid valve in the catalogue
|
Smart Cubic CPASC1/CPPSC1
|
2x3/2
5/2
5/3
|
Electric
|
10
|
150 … 220
|
M5, QS-3, QS-4
Plug connector
3, 4 mm
|
24 V DC
|
-
Semi in-line valve
-
Sub-base valve
-
Manual override and LED signal status display
-
Sub-bases
Smart Cubic CPASC1/CPPSC1 in the catalogue
|
Solenoid valve VUVB

|
3/2
4/2
|
Electric
|
20
|
200 … 1,000
|
Plug connector
4, 6, 8, 10 mm
|
24 V DC
110, 230 V AC
|
-
In-line valve
-
Semi in-line valve
-
Sub-bases
-
Manifold rails
Solenoid valve VUVB in the catalogue
|
|
Pneumatic valve Tiger 2000

|
5/2
5/3
|
Electric
Pneumatic
|
27 ... 41
|
750 … 2,600
|
G1/8, G1/4, G3/8
|
12, 24, 42, 48 V DC,
24, 42, 48, 110, 230, 240 V AC
|
-
In-line valve
-
Manifold rails
-
With internal or external pilot air
Pneumatic valve Tiger 2000 in the catalogue
|
Tiger Classic pneumatic valve
|
3/2
5/2
|
Electric
Pneumatic
|
26 ... 68
|
500 … 7,500
|
G1/8, G1/4, G1/2, G3/4
|
12, 24, 42, 48 V DC,
24, 42, 48, 110, 230, 240 V AC
|
-
In-line valve
-
Manifold rails
-
With internal or external pilot air
Pneumatic valve Tiger Classic in the catalogue
|