Fast-switching valves MHJ

Unrivalled service life: > 5 billion switching cycles

Benefits:

  • Service life > 5 billion switching cycles
  • Switching frequency up to 1,000 Hz
  • Very good reproducibility
  • Use: fast sorting with air jet function (e.g. coffee, rice, nuts, old glass, PET shavings, ...)

 

Technical data
Flow ranges [l/min] 50, 100, 150
Width/Grid dimension [mm] 9/9.5 (external electronics)
10/10.5 (internal electronics)
Versions Individual valve with integrated QS
Sub-base valve
mounted on customer-specific manifold