Intelligent compact vision system
SBOx-Q

Reliable quality inspection thanks to integrated CoDeSys PLC

Can also be used as CANopen master control system with CAN interface

 

The benefits to you:

  • CoDeSys embedded: complex inspection sequence plans are simple to create using the integrated PLC with the standardised languages of IEC 61131-3. Servo controllers can be activated directly via CANopen.
  • SBOx-Q communicates with numerous Festo and external controllers - using standardised software interfaces via Ethernet (TCP-IP, Easy IP, Telnet, Modbus TCP) and CAN. New: Ethernet/IP
  • Up to 256 inspection programs can be stored, each with 156 inspection features. Optional functions: OCR text recognition, reading of barcode and data matrix codes

 

Areas of application:

  • Position and rotational position sensing of parts
  • Precision positioning of axes
  • 2D quality inspection
  • Type identification and sorting

 New (optional):

  • reading barcodes and data matrix codes (1D and 2D codes)
  • Reading plain text (OCR)

 

 

Application examples for the compact vision system SBOC-Q:

Errors? Error display!

In use: compact camera SBOC-Q in the automotive industry for manufacturing brake and fuel lines

Read complete article (download 214 kB)

 

Quality assurance of solar cells
Screen for errors

For the automation of its wet chemical processing systems for solar cells, the machine manufacturer RENA GmbH also uses the compact vision system SBOC-Q.

Read complete article (download 135 kB)

 

Perfect fit

In use: ready-to-install handling unit with linear motor axis DGE-LM and compact vision system SBOC-Q for pressure plate cutting

Read complete article (download 231 kB)

 


 

Downloads

Short product information on SBOC-Q/SBOI-Q

Short product information on SBOx-Q-R3x-WB

Catalogue information on SBOx-Q

Intelligent compact vision systems SBO...-Q

 


 

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

 

Technical data

Type SBOC-Q-R1 SBOI-Q-R1 SBOC-Q-R3 SBOI-Q-R3 SBOC-Q-R2B
Sensor resolution [pixels] 640 x 480 752 x 480 1,280 x 1,024
Exposure time [ms] 0.039 … 1,000 0.018 … 200 0,008 … 1.000
Frame rate (full image) [fps] 150 60 27
Sensor type

Monochrome

Colour

Monochrome

Colour

 

 

Monochrome

Colour

Lens mounting C mount Integrated lens C mount Integrated lens C mount
CS mount1) C mount1) C mount1)
Working distance [mm] Depending on selected
lens
22 … 1,000 Depending on selected
lens
20 … 550 Depending on selected
lens
Field of vision [mm] Depending on selected
lens
14 x 10 … 520 x 390 Depending on selected
lens
7.9 x 5.5 … 195 x 125 Depending on selected
lens
Max. no. of inspection programs 256 256 256
Max. no. of orientations 8 per part type 8 per part type 8 per part type
Sorting function Up to 16 types per inspection program - Up to 16 types per inspection program

 

1) Without protective tube