Swivel modules DSM

DSM-B
This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Infinite rotation up to 270°

High running precision at up to 10 million cycles

  • Elastomer cushioning
  • Adjustable elastomer shock absorbers
  • Hydraulic shock absorbers
  • Sensing option with proximity switches

 

DSM-T with tandem vanes for double the torque up to 80 Nm

 

DSM-HD with heavy-duty bearing for high axial and radial forces and high running precision

 

Semi-rotary drive DSMI:

 

Product information on DSM

Swivel module DSM in the catalogue


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Technical data

Sizes 10 12  16 25  32  40  63

Torque at 6 bar [Nm]

DSM-B

0.15 

0.35 0.85  1.25 2.5  10  20  40 

DSM-T

0.3

0.7  1.7  2.5 10  20  40  80 

DSM-HD

 -

 -  - 1.25  2.5  10  20  40 
Max. swivel angle [°] 90, 180  90, 180, 240  270 
P1   -  -  - 246 240 
CC   -  -  - 238  246  240 
Max. permissible mass moment of inertia, unthrottled [x10-4kgm2] 6.5  13  26  50  100  150  250  350  1,500 
P1   -   -  -  150  300  450  750  1,050  4,500 
CC   -  -  - 80  200  300  500  1,100  5,000 
Repetition accuracy [°]

  1 

P1   -  -  -

 0.1

CC   -  -  -

 0.1