Standard Valve Terminal VTSA and
Metal CPX-Terminal

New: Up to ISO size 2 (52 mm)

One of a kind Mix of 4 valve sizes on one valve terminal

Standard valve terminal VTSA

  • Unique: 4 valve sizes integrated on one valve terminal without adapters
  • High flow rate: up to 3,000 l/min with ISO size 2 (52 mm) and 30% higher flow rate than the standard for VTSA-F
  • Standardised: 100% ISO 15407-2 and ISO 5599-2
  • Safety@Festo: with integrated safety functions such as soft-start valve and 5-2 way safety valve
  • Versatile: complete vertical stacking range in all 4 sizes

 

Product animation VTSA

 

CPX terminal in metal -

  • Sturdy metal casing - ideal for heavy machine building, raw material processing and the automotive industry
  • Multifunctional Profibus fieldbus nodes with 3 connection methods and AIDA compliant power supply

 

Technical data  
Valve functions 5/2; 5/3; 2x3/2; 2x2/2
and various special functions
Constructional design Piston spool valve
Manual override Non-detenting/detenting/covered
Connection 1/3/5 via right end plate or additional supply
Right end plate G1/2 and NPT1/2 (size 1)
Right end plate G3/4 and NPT3/4 (size 2)
in standard sizes ISO15407-2 ISO15407-2 ISO5599-2 ISO5599-2
ISO size Size 02 Size 01 Size 1 Size 2
Valve width [mm] 18 26 42 52
Flow for 5/2-way
valve on terminal [l/min]
550 1.100 1.300 2.900
Connection 2/4 G1/8
1/8 NPT
G1/4
1/4 NPT
G3/8
3/8 NPT
G1/2
1/2 NPT
Tubing size small [mm]
Tubing size large [mm]
6
8
8
10
10
12
12
16
Operating pressure [bar] External pilot air: -0,9 ... 10
Internal pilot air: 3 ... 10
Temperature range [°C] -5 ... 50
Operating voltage With CPX: 24VDC
With multi-pin plug: 24VDC and 110VAC
Protection class IP65
Number of valve positions Max. 32