Standard Valve Terminal VTSA and
Metal CPX-Terminal

New: Up to ISO size 2 (52 mm)

One of a kind Mix of 4 valve sizes on one valve terminal

Standard valve terminal VTSA

  • Unique: 4 valve sizes integrated on one valve terminal without adapters
  • High flow rate: up to 3,000 l/min with ISO size 2 (52 mm) and 30% higher flow rate than the standard for VTSA-F
  • Standardised: 100% ISO 15407-2 and ISO 5599-2
  • Safety@Festo: with integrated safety functions such as soft-start valve and 5-2 way safety valve
  • Versatile: complete vertical stacking range in all 4 sizes

 

Product animation VTSA

 

CPX terminal in metal -

  • Sturdy metal casing - ideal for heavy machine building, raw material processing and the automotive industry
  • Multifunctional Profibus fieldbus nodes with 3 connection methods and AIDA compliant power supply