Position transmitter SMAT-8M
Proximity switch with analogue output

The first position transmitter designed as a proximity sensor

Sensing range up to 40 mm (depending on drive)

The benefits to you:

  • Direct connection to the control system through a standardised analogue interface
  • Simple and safe mounting – using an internal hexagon screw – on nearly all Festo cylinders with T-slot, as with the Festo proximity sensor
  • Installation in the smallest of spaces thanks to its compact design
  • No need for complex special solutions using external potentiometers
  • Integrated out of range sensor: notification via analogue signal and LED

 

SMAT-8M-U-E-0,3-M8D
Power supply [V] 15 ... 30
Measuring principle contactless, magnetic
Measuring range up to 40 mm, depending on drive
Reproducibility [mm] ±0,1 mm, on grippers ±0,025 mm
Output [V] 0 ... 10
Connection Cable 0.3 m long with M8 plug 4-pin
Protection class IP65 and 68
Certifications UL, C-Tick