Valve terminals: the automation platform
of the 21st century

Loading the player ...

Big trend: function integration on valve terminals

Function integration means increased productivity and reduced installation

As the market leader and the inventor of valve terminals, we know where potential is still to be had and where there are new opportunities to exploit – to your advantage, for instance, through:

  • Function integration
  • Increased flexibility in the installation concepts
  • Increased reliability thanks to diagnostics and special valves.

Festo CPX driver modules for SIMATIC PCS 7 available

CPX driver modules for PCS7

Seamless integration of valve terminals and electrical terminals in the process control system SIMATIC PCS7, making diagnostics easier.

Driver modules to download

 

Reduce costs effectively

"Valve terminals are an effective way to reduce your total cost of ownership in practice – thanks to electric and pneumatic function integration. Now, in addition to this, motion control is also integrated. The result is reduced system costs by up to 20%, and in some cases by as much as 60%"

Examples:

  • 20% reduction in system costs, thanks to a single order and the large reduction in the number of single parts
  • 60% less time spent on assembly, leading to a shorter time to market

 

 

 

 

Shorter commissioning times thanks to Festo Plug & Work ©: Easier parameterisation due to uniform interfaces and minimised sources of error via complete integration.

 

Enhanced machine performance means up to ...

  • 30% shorter cycle times thanks to Smart Soft Stop
  • 50% reduction in air consumption and
  • 30% shorter cycle times thanks to subordinate, decentralised installation concepts

 

All in all, reduced total cost of ownership (TCO)

 

 

Function

Time exposure 

conventional [min]

Time exposure 

integrated [min]

Regulator MS-Series 10 1
Pressure sensor SDE1 10 1
Proportional-pressure regulator VPPM 10 1
Emergency-stop 5 5
Valve terminal small 5 5
Time before / after 40 13

 

The table proves that 65% of the time needed for installation can be saved through consequent integration.

Powerful valve terminals from their inventor

More integrated power than anywhere else

  • Electrical: up to 512 digital/analogue I/O, temperature and pressure sensors
  • Pneumatics: up to 128 valves
  • Proportional pneumatics: up to 8 pressure regulating valves on the bus
  • Safety engineering: press valves, special valves and start-up pressurisation
  • Servopneumatics: positioning and Smart Soft Stop for up to 8 axes
  • Motion control: electric drives, synchronous/asynchronous/2.5 D interpolation