Valve terminals: the automation platform
of the 21st century

Loading the player ...

Big trend: function integration on valve terminals

Function integration means increased productivity and reduced installation

  • Electrical components: up to 512 digital/analogue I/O, temperature and pressure sensors
  • Pneumatics: up to 128 valves
  • Proportional pneumatics: up to eight pressure regulators on the bus
  • Servopneumatics: positioning and soft stop for up to eight axes
  • Motion control: electrical drives, synchronous/asynchronous/2.5 D interpolation
  • Safety engineering: press valves, special valves and start-up pressurisation
 

More than 20 fieldbus and Ethernet protocols:

PROFIBUS and PROFINET

DeviceNet and Ethernet/IP

CANopen, Modbus TCP and EtherCAT

AS-interface

Simple diagnostics and visualisation

e.g. via FDT/DTM (Profibus)
or OPC server (Ethernet)

More on fieldbus/Ethernet

 
Safety at Festo

All electrical and pneumatic safety functions at a glance

Solutions for the EC Machinery Directive and EN ISO 13849-1 from Festo:

The safety assessments of electrical, pneumatic and mechanical components are performed entirely are carried out in a completely integrated manner by Festo. This standardisation also has an effect on the consistency of the processes, thus making the evaluation of the safety class easier for you.

  

 

 

 

 

 

 

Safety@Festo makes it even easier:

  • Safety functions have been predefined by Festo so that common protection objectives can be achieved effortlessly
  • Comprehensive safety concepts for more personal protection and increased machine productivity

 

Additional information:

Machine safety at Festo

Safety engineering guidelines