Radial gripper HGRT

Precise and reliable, even at high torque loads and in harsh environments

The benefits to you:

  • Reliable gripping thanks to precise, polished plain-bearing guides
  • Safe stop of the gripped workpiece in the event of a pressure failure thanks to gripping force backup by compression spring: additional gripping force support for larger loads
  • Optimum cycle times thanks to freely adjustable opening angle up to a maximum of 90° per gripper finger: prevents collisions due to the gripper jaws opening too wide.

 

Technical data
Size [mm] 16 20 25 32 40 50

Total closing torque at 6 bar [Nm]

(G2: gripping force backup)

  G2   G2   G2   G2       G2
1.8 2.3 5.5 8.2 12.7 15.3 19.6 26 36 50 85 127
Opening angle per finger in [°]

90

This angle can be freely adjusted via a screw as standard.

Mx [Nm] 3.9 6.2 10 13.5 17.5 35
Mz [Nm] 0.3 0.5 1 1.3 1.6 10
Fz [N] 50 100 180 280 400 1.200