600% higher flow rate? New MS9 size with 1" connection size completes the service units in the MS series
Size MS9 with fine filters, micro filters and activated carbon filters
The benefits to you:
- Maximum efficiency thanks to low-cost mix of sizes
- Service life of the fine and micro filters increased thanks to prefiltration with the new filter MS9-LF
- Economical: different compressed air qualities via distributor module FRM
Downloads
| Technical data | |
|---|---|
| Grid dimension [mm] | 90 |
| Connection sizes | G1/2, 3/4, G1, G1 1/4, G1 1/2 |
| Flow rates [l/min] | 6,000 ... 16,000 (filter LF) |
| Permissible primary pressure [bar] | Max. 20 |
| Working temperature [°C] | -10 ... +60 |
| Filter bowl | Metal bowl guard |
| Function modules | |
| Pressure shut-off, relief and build-up |
|
| Pressure control | new: manual LR |
| Filtering compressed air |
|
| Filter regulation combination | new: filter regulator LFR |
| Distributing compressed air |
|