Installation system CTEL

VTUG-CTEU
This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Attractively priced fieldbus for direct and simple networking of valve terminals such as VTUG, VTUB-12,MPA-L, CPV or VTOC

Benefits:

  • Fieldbus-compatible valve terminal for the price of a multi-pin solution
  • Special cost savings for valve terminals with medium to high numbers of valves
  • Operate more safely, order more conveniently: perfectly harmonised pneumatic and electrical components
  • Simple, versatile design: minimised warehousing


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Irresistibly simple and low-cost fieldbus technology

With I-Port as a standardised interface for connecting all standard fieldbuses

  • Small, decentralised installation system for all price-sensitive applications
  • Plug & work principle for simple configuration and switching
  • Safely harmonised pneumatic and electronic components

Components of the new decentralised installation system CTEL

Basic installation: one fieldbus for several valve terminals

  • Fieldbus node CTEU
  • Electric communication interface I-Port: also IO-Link enabled

 

Installation extension: an adapter for doubling communications performance

  • Adapter CAPC for expansion to include digital inputs and additional valve terminals
  • Input module CTSL: 16 inputs with M12 or M8 sockets
  • Connecting cable NEBU: affordable standard cable

Creating circuit diagrams with

FluidDraw

 
IF product design award 2011
 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer