Tier 1 suppliers

Festo provides solutions for the manufacture of a huge variety of vehicle components:

  • Powertrain
  • Chassis
  • Electrics/electronics
  • Exterior
  • Interior
  • Tyres

Without supplier industry no automotive industry

Vehicle interior: differentiation creates uniqueness. Festo systems support the flexibility required during production.

Interior: an experience of sensations and originality

Your objective: leading by innovation and differentiation

Our solution: highly flexible control and monitoring solutions for fast production adjustments

Reliable inspection results: intelligent compact camera SBOx-Q

For quality inspection:

  • Orientation inspection of small parts and dimensions of turned parts
  • Up to 256 inspection programs, each with 256 inspection features
  • Storable
  • Optional: OCR (optical character recognition)

 

For control:

  • As a CANopen master controller thanks to integrated CODESYS PLC and CAN interface
  • Ethernet interface for shared communication up to the management level

 

 More about the compact vision systems SBOx-Q

Compact vision systems SBOx-Q in the catalogue

 

Extremely simple commissioning and programming: motor controller CECX

For controlling all electric axes with fieldbus connection. The CoDeSys software provides CANopen with a powerful programming environment via the SoftMotion module. Two product versions: modular master controller with CoDeSys or motion controller with CoDeSys and SoftMotion.

 

More about CECX

Ideal for dynamic positioning tasks: servo motor EMMS-AS

  • Optionally with digital absolute displacement encoder, single turn (standard) or multi-turn (optional)
  • Additional safety on request: optionally with holding brake for the "safe stop" function to EN 954-1/Cat.3

More information about motors and controllers

Servo motor EMMS-AS in the catalogue