Tier 1 suppliers

Festo provides solutions for the manufacture of a huge variety of vehicle components:

  • Powertrain
  • Chassis
  • Electrics/electronics
  • Exterior
  • Interior
  • Tyres

Without supplier industry no automotive industry

Black and wide - Festo makes them roll: systems and solutions for car tyre production

Black and wide - safe on the road

Your objective: optimum solutions at high volumes

Our solution:  valve terminals, valves and proportional technology for perfect control

Reliable and price-conscious for simple control tasks: proportional valve VPPE

  • Easy-to-use: digital display for pressure and error display and for menu prompting
  • Efficient: 50% energy savings - once the setpoint value has been reached, no power is required to maintain the pressure
  • Convenient: 3 presets for optimum adaptation to various different volumes, no programming required
  • Reliable: high protection class IP65 and high EMC immunity

 

 More about VPPE

Compact and lightweight at maximum power density: valve terminal CPV

  • Compact and lightweight: ideally suited to decentralised use
  • With maximum power density and extremely flexible
  • Reliability for your system is guaranteed with integrated diagnostics and condition monitoring

 

More about multi-purpose valve terminals

Wide area of application due to high flow rates: standard valve VSVA

In all sizes according to ISO 15407-1 and ISO 5599-1. Excellent relationship between size and pneumatic capacity. Can also be used in difficult operating conditions (dust, moisture). Generously sized exhaust cross sections for optimum simultaneous switching. Short cycle times and long service life. Safety@Festo: single-channel or 2-channel linked switching position sensing.

 

VSVA in the product overview of directional control valves