Valve terminal VTUG, plug-in

The valve terminal for low-cost, multi-purpose use

  • Available as multi-pin or fieldbus valve terminal – for quick and easy conversion
  • For Profibus, CanOpen, DeviceNet, CC-Link, Ethercat
  • IO-Link
  • Diagnostics via fieldbus and LEDs
  • Up to 24 valve positions in fixed grid
  • Two functions on a single valve position using 2x 3/2-way valves
  • Suitable for use in a control cabinet
Loading the player ...
Fieldbus VTUG
 
Good Design Award
 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Technical data – Valve terminal VTUG, plug-in
Valve functions 5/2, 5/3, 2x 3/2
Port sizes

M5 (QS 3/4/6)
M7 (QS 4/6)

Flow rate [l/min] 220, 380, 630
Temperature range [°C] -5 ... +60
Valve width [mm] 10, 14
Protection class IP40, IP60, IP67
Pressure Up to 10 bar
Variants

Semi in-line valve
Sub-base valve
Control cabinet version

Function integration Interlock